IESNA:LM-63-2002
[TEST]P1334872
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R25B2750DE010 E3A301LI_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]105
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.5 7 11.3 17.6 48.7 121 227.1 342.9 425.3 449.4
464.7 480 491.4 499.5 507.3 512.9 518.8 522.5 524.8 522.8
518.6 508.3 495.4 478.4 460.4 434.1 406.8 378.5 334.3 221.6
114.2 45.4 12.2 5.2 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 7.1 11.3 17.5 48 117.1 219 335 416.9 441
459.8 472.7 485.2 493.8 501.1 506.6 511.6 515.6 516.7 514.3
508.5 499.8 486.9 469.9 449.3 426.5 399.8 367 325.4 213.4
109 44.5 12.3 5.3 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.8 10.8 17.3 47.1 107.8 204.5 315 398.1 421.2
438.4 452.7 462 469.7 476 480.4 483.5 486.6 486.3 483.2
477.7 467.8 454.3 439 419.7 393.7 367.8 335.3 291.6 177.9
88.6 40.2 11.6 5.1 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 7 10.7 16.9 41.8 97.2 183.3 282.8 364 388.2
406.5 419 428.7 435.3 439.1 441.3 442.6 444 442.5 438.4
431.2 421.6 408.8 390.9 371.8 342.7 313.4 275.9 230.8 125.2
65.5 34.7 10.7 4.8 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.8 10.5 15.9 35.9 83.7 155.7 242.2 320.1 342
359.3 372.6 381.8 387.9 391.2 391.4 390.2 387.8 384.5 379.3
370 357.9 341.6 320.1 291.2 259.9 225 188.5 156 82.9
47 26.7 9.7 4.3 1.6 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.5 6.7 10.1 14.9 30.6 69.5 124.6 194.5 256.5 278.2
295.7 308.6 316.5 320.8 322.2 320.5 316.6 310.1 303 293.8
281.9 265.9 245.1 220.1 191.7 164.5 137.5 115.2 93.4 54.6
33.5 19.9 9.1 3.2 1.4 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.5 6.6 9.7 13.9 26 55.5 98.2 147.6 194.4 209.4
222.2 231.7 237.3 239 237.4 232.9 226.4 217 205.7 194.2
182.2 166.6 147.7 128.2 107.4 92.2 77.2 65 55.4 36.5
23.5 12.8 5.4 2.2 0.9 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.5 6.1 8.3 10.9 14 22.8 37 49.1 57.7 59.2
59.9 59.4 58.1 56.1 54 51 47.9 44.2 41 37.1
33.9 30.8 27.5 24.7 21.5 18.5 15.7 13.1 10 3.9
2.4 1.1 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.5 5.3 6 6.6 7.1 7.2 7.1 6.6 6.2 5.9
5.7 5.5 5.2 4.9 4.6 4.3 4.1 3.6 3.1 2.5
1.9 1.3 1.1 0.9 0.7 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.5 4.5 4.2 3.9 3.4 2.8 2.4 2 1.5 1.3
1.2 1 0.9 0.8 0.7 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.5 3.7 2.9 2.3 1.7 1.2 0.9 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.5 3.1 2.2 1.5 1 0.7 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.5 2.8 1.9 1.2 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.5 2.7 1.7 1.1 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
